Matching Products
Matching Products NEW
Part number: 33 28 161 6002 400
SPE M12 st - st 2xAWG22/7 PUR 40m
SPE M12 st - st 2xAWG22/7 PUR 40m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 40 m
Notes
Compare
Part number: 33 28 161 6002 400
SPE M12 st - st 2xAWG22/7 PUR 40m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    ケーブルタイプ
    コネクタ 1
    コネクタ 2
名称
  • カテゴリ Cablaje de sistem
  • 製品シリーズ HARTING T1 Industrial
  • エレメント Asamblări de cabluri
  • 仕様 Preasamblat pe ambele părţi
  • コネクタ 1
    HARTING M12 T1 Industrial Drept
    Suprainjectat
  • コネクタ 2
    HARTING M12 T1 Industrial Drept
    Suprainjectat
  • ケーブルタイプ Cablu de cupru (rotund)
  • ケーブルの説明
    Fără halogeni
    Rezistent la ulei
    Ignifug
バージョン
  • ケーブル長さ 40 m
  • 芯数 2
  • 芯線構造 1x 2x AWG 24/7
  • コンタクト数 2
Caracteristici tehnice
  • 定格電流 ‌ 4 A
  • Tensiune nominală ‌ 60 V DC
  • Caracteristici de transmisie 600 MHz Lăţime de bandă
  • Rata de transmisie a datelor
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
  • Temperatura de limitare
    -40 ... +80 °C nemişcat
    -25 ... +80 °C deplasat
  • Cicluri de cuplare ≥ 100
  • 保護等級 (IEC 60529に準拠) IP65 / IP67
  • Tensiune de test Ur.m.s.
    1 kV (contact-contact)
    2,25 kV (contact-împământare)
Proprietăţi material
  • Material (cablu) PUR (poliuretan)
  • Culoare (cablu) Galben
  • RoHS compatibil cu excepţie
  • Excepţii RoHS 6(c): Aliaj de cupru cu conținut de plumb de până la 4 % din greutate
  • stare ELV compatibil cu excepţie
  • China RoHS 50
  • Substanţe REACH Anexa XVII Nu este inclus
  • Substanţe REACH ANEXA XIV Nu este inclus
  • Substanţe REACH SVHC Da
  • Substanţe REACH SVHC Plumb
  • Număr ECHA SCIP 567c8b78-5fa0-43aa-a4c0-beb9d99b7769
  • Propunerea din California 65 de substanțe Da
  • Propunerea din California 65 de substanțe Plumb
Specificaţii şi omologări
  • Specificaţii
    IEC 63171-6
    IEEE 802.3bu (remote power supply over PoDL = Power over Data Line)
    IEEE 802.3cg (10BASE-T1)
    IEEE 802.3bw (100BASE-T1)
    IEEE 802.3bp (1000BASE-T1)
    IEC 60332-3-22 Flame retardancy
    EN 60811-404 Oil resistance
商用データ
  • 梱包寸法 1
  • 原産国 Germania
  • 欧州関税番号 85444290
  • eCl@ss 27.060.307,00
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare