M8
Filters
  • Category
    Select a value Reset filter
    • 系统布线
      241
    • 连接器
      41
    • 附件
      20
  • Series
    Select a value Reset filter
    • HARTING T1 Industrial
      1
    • 圆形连接器 M12
      11
    • 圆形连接器 M8
      339
  • Number of contacts
    Select a value Reset filter
    • 2
      1
    • 3
      41
    • 4
      34
    • 8
      2
  • Rated current
    Select a value Reset filter
    • ‌ 1 A
      4
    • ‌ 1.5 A
      2
    • ‌ 2 A
      1
    • ‌ 3 A
      3
    • ‌ 4 A
      35
    • ‌ 6 A
      33
  • Rated voltage
    Select a value Reset filter
    • 30 V
      10
    • 32 V
      5
    • 50 V
      1
    • 60 V
      24
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP65 / IP67 插配状态
      8
    • IP65 / IP67 锁定状态
      6
    • IP67
      46
    • IP67 插配状态
      8
    • IP67 锁定状态
      17
339 products (of 339)
1/12
Compare
0
Sort by
Filters
0