Matching Products
Matching Products NEW
Device side / Panel feed through
7
Part number: 21 35 010 2507 005
M12 A-cod 5-pol st/st m/f PUR 0.5m
M12 A-cod 5-pol st/st m/f PUR 0.5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Conjuntos de cable
Premontado por ambos lados
Cable de cobre (redondo)
Longitud de cable: 0.5 m
Notes
Compare
Part number: 21 35 010 2507 005
M12 A-cod 5-pol st/st m/f PUR 0.5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
7
Product Details
Identificatie
  • Categorie Systeembekabeling
  • Serie Ronde connectoren M12
  • Element Kabelmodules
  • Specificatie Voorgemonteerd aan beide kanten
  • Connector 1
    M12 A-codering
    Mannelijk Recht
  • Connector 2
    M12 A-codering
    Vrouwelijk Recht
  • Type kabel Koperkabel (rond)
Versie
  • Kabellengte 0,5 m
  • Aantal kernen 5
  • Kernstructuur 5x 0,34 mm²
  • Codering A-codering
Materiaaleigenschappen
  • Materiaal (kabel) PUR (polyurethaan)
  • Kleur (kabel) Geel
Commerciële data
  • Verpakkingsmaat 1
  • Nettogewicht 45 g
  • Land van herkomst Mexico
  • GTIN 5713140811638
  • eCl@ss 27.060.311,00
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare