Matching Products
Matching Products NEW
Combinables
3
Tools
3
Accessories
1
Part number: 97 00 000 3011
Han TC300_CT_HMC_F_CRT_120mm2_Au
Han TC300_CT_HMC_F_CRT_120mm2_Au

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Rated current: ≤300 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 120 mm²
Notes
Compare
Part number: 97 00 000 3011
Han TC300_CT_HMC_F_CRT_120mm2_Au
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Tools
3
Accessories
1
Product Details
Identification
  • Category Contacts
  • Series TC 300
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 120 mm²
  • Rated current ≤ 300 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 22.5 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 10,000
  • Note on the mating cycles Mating cycles with other HMC components
  • Vibration resistance Category 2 acc. to IEC 61373
  • Shock resistance Category 2 acc. to IEC 61373
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) HMC gold plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85359000
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare