Matching Products
Matching Products NEW
Contacts
4
Combinables
1
Tools
2
Hoods/Housings
83
Frames
17
Varenummer: 09 14 001 3035
Han 100A single module protected male
Han 100A single module protected male

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Han® 100 A module
Single module
Crimp termination
Male
Contacts: 1
Conductor cross-section: 10 ... 35 mm²
Rated current: ‌100 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
Varenummer: 09 14 001 3035
Han 100A single module protected male
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
4
Combinables
1
Tools
2
Hoods/Housings
83
Frames
17
produkt detaljer
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® 100 A module
  • Size of the module Single module
Version
  • Termination method Crimp termination
  • Gender Male
  • Number of contacts 1
  • Details Please order contacts separately.
Technical characteristics
  • Conductor cross-section 10 ... 35 mm²
  • Wire outer diameter ≤13 mm
  • Rated current ‌ 100 A
  • Rated voltage 830 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 0.3 mΩ
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 2
  • Net weight 10.68 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
  • ETIM EC000438
  • UNSPSC 24.0 39121552
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

Further Documents
Fire Protection
Download Settings
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare