Matching Products
Matching Products NEW
Device side / Panel feed through
167
Part number: 09 48 868 6571 008
DualBoot RJ45 FRNC Cat.5e yellow 0,8m
DualBoot RJ45 FRNC Cat.5e yellow 0,8m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Kabelsamlinger
Færdigsamlet på begge sider
Kobberkabel (rund)
Kabellængde: 0.8 m
Notes
Compare
Part number: 09 48 868 6571 008
DualBoot RJ45 FRNC Cat.5e yellow 0,8m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
167
Product Details
Part List
  • Part list details
    Tipo de cabo
    Conector 1
    Conector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Copper cable (round)
Version
  • Cable length 0.8 m
  • Number of cores 8
  • Core structure 4x 2 Twisted Pair
Technical characteristics
  • Transmission characteristics Cat. 5e Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
  • Limiting temperature
    -25 ... +60 °C unmoved
    ‌0 ... +50 °C moved
Material properties
  • Material (cable) FRNC (LSZH)
  • Colour (cable) Gul
  • RoHS overensstemmende
  • ELV status overensstemmende
  • China RoHS e
  • REACH Annex XVII substances Ikke indeholdt
  • REACH ANNEX XIV substances Ikke indeholdt
  • REACH SVHC substances Ikke indeholdt
  • California Proposition 65 substances Ikke indeholdt
Specifications and approvals
  • Specifications
    ISO/IEC 11801
    EN 50173-1
    TIA/EI
Commercial data
  • Packaging size 1
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140392793
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare