Matching Products
Matching Products NEW
Part number: 09 67 009 0413
DSUB METAL-HOOD 09P TOPCE
DSUB METAL-HOOD 09P TOPCE

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Size: D-Sub 1
Spring or slide locking
Top entry
1x
Material (hood/housing): Thermoplastic
Metallised
Notes
Compare
Part number: 09 67 009 0413
DSUB METAL-HOOD 09P TOPCE
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Hoods / Housings
  • Series D-Sub
  • Type of hood/housing Shell housing
Version
  • Size D-Sub 1
  • Shielding Shielded
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x
  • Cable fixing Cable clamp
  • Locking type Spring or slide locking
  • 2 parts Yes
  • Separable Yes
  • Details for packaging density of 3 TE (15.24 mm)
Technical characteristics
  • Tightening torque
    ‌0.25 Nm Cable clamp screw
    ‌0.4 Nm Fixing screws
  • Ambient temperature -35 ... +60 °C
  • Cable diameter 5.75 ... 9 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Surface (hood/housing) Metallised
  • Length 31 mm
  • Width 12.8 mm
  • Height 23 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 10
  • Net weight 7 g
  • Country of origin Switzerland
  • European customs tariff number 85389099
  • GTIN 5713140089006
  • eCl@ss 27440213 D-Sub hood
  • ETIM EC001133
  • UNSPSC 24.0 39121416
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare