myHARTING Login
Konfigureerijad
Productos
Productos
Conectores industriales / Han
®
Conectores circulares
Conectividad de dispositivos
Switches Ethernet industriales
Interfaces de operador
Equipo de carga para electromovilidad
Herramientas
Soluciones personalizadas
Cableados y cables a medida
myHARTING
Descargas / Pedido de catálogo
Descargas / Pedido de catálogo
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
Conectividad de dispositivos
Conectores de placas de circuitos impresos
Conectores de placa a cable
...
Conectores híbridos
Potencia y señal
09 67 001 9954
Osa number: 09 67 001 9954
D SUB-Screw-Lock-FE-UNC/M3-13mm-NI
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Female screw lock
Without nut, Thread UNC/M3, Total length 13 mm
Notes
Compare
Osa number: 09 67 001 9954
D SUB-Screw-Lock-FE-UNC/M3-13mm-NI
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
Accessoires
Series
D-Sub
Type of accessory
Vrouwelijk schroefslot
Description of the accessory
Zonder moer
Draad UNC/M3
Totale lengte 13 mm
Version
Details
Bestel 2 stuks voor één connector.
Technical characteristics
Tightening torque
<0,6 Nm
Material properties
RoHS
conform met uitzondering
RoHS exemptions
6(c):
koperlegering bevat max. 4 % lood per gewicht
ELV status
conform met uitzondering
China RoHS
50
REACH Annex XVII substances
Niet ingesloten
REACH ANNEX XIV substances
Niet ingesloten
REACH SVHC substances
Ja
REACH SVHC substances
Lood
ECHA SCIP number
2d50e7aa-ec67-400d-80d7-e815e7cdf940
California Proposition 65 substances
Ja
California Proposition 65 substances
Lood
Nikkel
Commercial data
Packaging size
100
Net weight
0,897 g
Country of origin
China
European customs tariff number
73181558
GTIN
5713140087620
eCl@ss
27.440.292,00
ETIM
EC002943
UNSPSC 24.0
39121400
Downloads
Download Package
Documentation
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
2D/3D Multi CAD Data
Näita teavet
Peida teave
Download Settings
Laadi alla
Näita teavet
Peida teave
Over 60 native formats of 2D and 3D CAD data for all common CAx tools. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Zuken E³.series (2019+)
Näita teavet
Peida teave
Laadi alla
Näita teavet
Peida teave
ZUKEN E3.series data from the ZUKEN Component Cloud for or quick and easy use of HARTING products in ZUKEN E³.series (2019+). The library data includes all important information such as:
Fastening points
Symbols
Alternative views
Technical parameters
Classifications
Part numbers
...
Click
here
for further information.
Further Documents
Asset Administration Shell
Näita teavet
Peida teave
Download Settings
AAS
Laadi alla
Näita teavet
Peida teave
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
Laadi alla
HARTING Device Connectivity
Laadi alla
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare