Matching Products
Matching Products NEW
Steckpartner
17
Werkzeuge
2
Zubehör
1
Part number: 09 45 125 1104
Han3A RJ45 Cat5 plug 4p IDC, pl. angl.
Han3A RJ45 Cat5 plug 4p IDC, pl. angl.

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Cable connector
IDC insulation displacement termination
Contacts: 4
Hood
Angled
Size: 3 A
Material: Polycarbonate (PC)
Degree of protection: IP65, IP67
Notes
Compare
This product is not orderable anymore. You can use the successor .
Part number: 09 45 125 1104
Han3A RJ45 Cat5 plug 4p IDC, pl. angl.
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Steckpartner
17
Werkzeuge
2
Zubehör
1
Product Details
Identification
  • Category Steckverbinder
  • Series RJ45
  • Series of hoods/housings Han A®
  • Element Kabelsteckverbinder
  • Type of hood/housing Tüllengehäuse
  • Description of hood/housing gewinkelt
Version
  • Termination method Schneidklemmanschluss
  • Size 3 A
  • Shielding voll geschirmt, 360° Schirmkontakt
  • Number of contacts 4
  • Pack contents
    Steckverbindereinsatz
    Gehäuse
    Kabelverschraubung
    Montageanleitung
Technische Kennwerte
  • Leiterquerschnitt (mm²)
    0,22 ... 0,32 mm² flexibel
    0,26 ... 0,32 mm² starr
  • Conductor cross-section (AWG)
    AWG 24 ... AWG 22 flexibel
    AWG 23 ... AWG 22 starr
  • Aderaußendurchmesser ‌1,6 mm
  • Transmission characteristics Kat. 5 Klasse D bis 100 MHz
  • Datenrate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Grenztemperatur -40 ... +70 °C
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 5 ... 9 mm
Materialeigenschaften
  • Werkstoff Gehäuse Polycarbonat (PC)
  • Farbe Gehäuse schwarz
  • RoHS konform
  • ELV Status konform
  • China RoHS e
  • REACH Annex XVII Stoffe nicht enthalten
  • REACH ANNEX XIV Stoffe nicht enthalten
  • REACH SVHC Stoffe nicht enthalten
  • California Proposition 65 Stoffe ja
  • California Proposition 65 Stoffe
    Blei
    Nickel
  • Brandschutz in Schienenfahrzeugen EN 45545-2 (2020-08) + A1 (2023-10)
  • Anforderungssatz mit Gefährdungsstufen R26
Normen und Zulassungen
  • Normen EN 45545-2
  • Zulassungen DNV GL
  • PROFINET ja
Commercial data
  • Packaging size 1
  • Net weight 71,38 g
  • Country of origin Tschechien
  • European customs tariff number 85366990
  • GTIN 5713140058873
  • eCl@ss 27440113 Rechtecksteckverbinder (Set)
  • ETIM EC002636
  • UNSPSC 24.0 39121408
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Catalogues & Brochures
HARTING Device Connectivity - Chapter 04
HARTING Device Connectivity
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare