Passende Produkte
Passende Produkte NEU
Combinables
2
Tools
3
Accessories
4
Spare Part
1
Hoods/Housings
166
Artikelnummer: 09 38 012 2651
Han K 6/6 Pos. M Insert
Han K 6/6 Pos. M Insert

Das Bild dient lediglich illustrativen Zwecken. Bitte beachten Sie die Produktbeschreibung.

Eigenschaften im Überblick
Einsätze
Axialschraub- / Schraubanschluss
Stift
Polycarbonat (PC)
RAL 7032 (kieselgrau)
Bemessungsstrom: ‌100 A
Baugröße: 24 B
Kontakte: 12
Leiterquerschnitt: 16 ... 35 mm² Power 0,2 ... 2,5 mm² Signal
Kupferlegierung
versilbert
Notiz
Vergleichen
Konfiguration starten
Artikelnummer: 09 38 012 2651
Han K 6/6 Pos. M Insert
Notiz
Vergleichen
Konfiguration starten
Alle Funktionen, Preise und Verfügbarkeit nach Anmeldung.
Zur Merkliste hinzufügen
Passende Produkte NEU
Combinables
2
Tools
3
Accessories
4
Spare Part
1
Hoods/Housings
166
Produktdetails
Identification
  • Category Inserts
  • Series Han-Com®
  • Identification Han® K 6/6
Version
  • Termination method Axial screw termination / screw termination
  • Gender Male
  • Size 24 B
  • Number of contacts 12
  • Number of signal contacts 6
  • Number of power contacts 6
  • PE contact Yes
Technical characteristics
  • Conductor cross-section (mm²)
    16 ... 35 mm² Power
    0.2 ... 2.5 mm² Signal
  • Wire outer diameter ≤11.4 mm
  • Rated current (signal) 16 A
  • Rated voltage (signal) 400 V
  • Rated impulse voltage (signal) 6 kV
  • Pollution degree (signal) 3
  • Rated current (power) 100 A
  • Rated voltage (power) 690 V
  • Rated impulse voltage (power) 8 kV
  • Pollution degree (power) 3
  • Rated current acc. to UL (signal) 16 A
  • Rated voltage acc. to UL (signal) 300 V
  • Rated current acc. to UL (Power) 100 A
  • Rated voltage acc. to UL (Power) 600 V
  • Rated current acc. to CSA (signal) 15 A
  • Rated voltage acc. to CSA (signal) 600 V
  • Rated current acc. to CSA (Power) 100 A
  • Rated voltage acc. to CSA (Power) 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 0.5 mΩ
  • Contact resistance, signal area ≤ 3 mΩ
  • Stripping length
    13 ... 14 mm
    7.5 mm Signal
  • Tightening torque
    ‌6 Nm @ 16 mm²
    ‌7 Nm @ 25 mm²
    ‌8 Nm @ 35 mm²
    ‌0.5 Nm Contact screw M3
    ‌0.5 Nm Fixing screws M3
    ‌2 Nm PE screw M5
  • Recommended screw driver
    Slotted 0.5 x 3
    Slotted 0.6 x 3.5
    Slotted 0.8 x 4.5
    PH2
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Lega di rame
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status Conforme con esenzione
  • China RoHS 50
  • REACH Annex XVII substances Non incluso
  • REACH ANNEX XIV substances Non incluso
  • REACH SVHC substances Si
  • REACH SVHC substances Piombo
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Si
  • California Proposition 65 substances
    Piombo
    Nichel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 280 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140056350
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
Dokumentation
Datenblatt

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

Typenblatt

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

Produktdeklaration

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

Konstruktionsdaten
3D CAD Daten

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

2D/3D Multi CAD Daten

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

Zuken E³.series (2019+)

Informationen anzeigen

Herunterladen

Informationen anzeigen

EPLAN Daten Portal

Informationen anzeigen

Herunterladen

Informationen anzeigen

Weitere Dokumente
Bahn-Brandschutzerklärung
Download Einstellungen
Verwaltungsschale

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

Kataloge & Broschüren
Kapitel Han-Com®
Industrie-Steckverbinder Han®
Wissen
Wir freuen uns auf Ihr Feedback.
Gefällt Ihnen unsere neue Produktseite?
0
Vergleichen