Matching Products
Matching Products NEW
Part number: 09 20 010 5410
Han 10A-Cover-Plastic 2 Pins, f. BP
Han 10A-Cover-Plastic 2 Pins, f. BP

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for bearing pedestal
10 A
Single locking lever
Thermoplastic
Degree of protection: IP65
Notes
Compare
Part number: 09 20 010 5410
Han 10A-Cover-Plastic 2 Pins, f. BP
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identificazione
  • Categoria Accessori
  • Serie di custodie fisse e volanti Han A®
  • Tipo di accessorio Coperchio
  • Descrizione degli accessori per supporto a molla per coperchio
Versione
  • Taglia 10 A
  • Tipi di aggancio Aggancio a leva singola
Dettagli tecnici
  • Temperatura massima -40 ... +125 °C
  • Grado di protezione secondo IEC 60529 IP65
Proprietà del materiale
  • Materiale (accessori) Plastica
  • RoHS Conforme
  • Stato ELV Conforme
  • China RoHS e
  • Sostanze REACH ANNEX XVII Non incluso
  • Sostanze REACH ANNEX XIV Non incluso
  • Sostanze REACH SVHC Non incluso
  • California Proposition 65 substances Si
  • California Proposition 65 substances
    Nichel
    Naftalene
Dati commerciali
  • Dimensioni imballaggio 1
  • Peso netto 18,3 g
  • Paese di origine Germania
  • Codice doganale europeo 85389099
  • GTIN 5713140039537
  • eCl@ss 27.440.208,00
  • ETIM EC002314
  • UNSPSC 24.0 39121467
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Accessories for Hoods and Housings / Han® Inserts
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare