Matching Products
Matching Products NEW
Combinables
13
Tools
6
Accessories
1
Part number: 09 11 000 6232
Han TC70 female contact 16mm²
Han TC70 female contact 16mm²

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Rated current: ≤70 A
Female
Copper alloy
Silver plated
Conductor cross-section: 16 mm²
Notes
Compare
Part number: 09 11 000 6232
Han TC70 female contact 16mm²
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Steckpartner
13
Werkzeuge
6
Zubehör
1
Product Details
Identificazione
  • Categoria Contacts
  • Serie TC 70
  • Tipo di contatto Crimp contact
Versione
  • Collegamento Crimp termination
  • Tipo di contatto (maschio o femmina) Female
  • Processo produttivo Turned contacts
Dettagli tecnici
  • Sezione conduttore (mm²) 16 mm²
  • Corrente d'esercizio ≤ 70 A
  • Resistenza di contatto ≤ 0,5 mΩ
  • Lunghezza di spellatura 15,5 mm
  • Temperatura massima -40 ... +125 °C
  • Cicli di inserzione/disinserzione ≥ 500
  • Resistenza alle vibrazioni Category 2 acc. to IEC 61373
  • Resistenza agli urti Kategorie 2 nach IEC 61373
Proprietà del materiale
  • Materiale (contatti) Kupferlegierung
  • Finitura superficiale (contatti) versilbert
  • RoHS konform mit Ausnahme
  • esenzioni RoHS 6c.: Kupferlegierung mit einem Massenanteil von bis zu 4 % Blei
  • Stato ELV konform mit Ausnahme
  • China RoHS 50
  • Sostanze REACH ANNEX XVII nicht enthalten
  • Sostanze REACH ANNEX XIV nicht enthalten
  • Sostanze REACH SVHC ja
  • Sostanze REACH SVHC Blei
  • Codice ECHA SCIP b51e5b97-eeb5-438b-8538-f1771d43c17d
  • California Proposition 65 substances ja
  • California Proposition 65 substances
    Blei
    Nickel
Specifiche ed approvazioni
  • Specifiche
    IEC 60664-1
    IEC 61984
Dati commerciali
  • Dimensioni imballaggio 10
  • Peso netto 0.893 g
  • Paese di origine Germany
  • Codice doganale europeo 85366990
  • GTIN 5713140015425
  • eCl@ss 27.440.204,00
  • ETIM EC000796
  • UNSPSC 24.0 39121522
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare