Matching Products
Matching Products NEW
Part number: 09 06 000 9955
DIN-Power locking screw M2,5x26
DIN-Power locking screw M2,5x26

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Screw
For fixing of shell housing, M2.5 x 26, for shell housing B, For interface connector I, Without nut
Metal
Metallic
Notes
Compare
Part number: 09 06 000 9955
DIN-Power locking screw M2,5x26
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Bezeichnung
  • Kategorie Accessori
  • Baureihe DIN 41612
  • Zubehörtyp Vite
  • Zubehörbeschreibung
    Per il fissaggio della custodia
    M2,5 x 26
    per custodia B
    Per connettore d'interfaccia I
    Senza dado
Ausführung
  • Hinweise Ordinare 2 pezzi per ogni custodia
Proprietà del materiale
  • Materiale (accessori) Metallo
  • Colori (accessori) metallico
  • RoHS Conforme
  • Stato ELV Conforme
  • China RoHS e
  • Sostanze REACH ANNEX XVII Non incluso
  • Sostanze REACH ANNEX XIV Non incluso
  • Sostanze REACH SVHC Non incluso
  • California Proposition 65 substances Si
  • California Proposition 65 substances Nichel
Kaufmännische Daten
  • Packungsgröße 100
  • Nettogewicht 1,13 g
  • Ursprungsland Repubblica Ceca
  • europäische Zolltarifnummer 73181558
  • GTIN 5713140010154
  • eCl@ss 27.440.292,00
  • ETIM EC002943
  • UNSPSC 24.0 39121400
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 00
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare