myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Device side / Panel feed through
123
no data available
eShop
Cable assemblies & bulk cables
Data
...
Network System cabling
RJ45
09 48 858 5745 004
Osa number: 09 48 858 5745 004
VB RJ45 LaR -VB RJ45 LaR Cat.6A PUR 0.4m
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1, Halogen-free, Oil resistant
Cable length: 0.4 m
Notes
Compare
Osa number: 09 48 858 5745 004
VB RJ45 LaR -VB RJ45 LaR Cat.6A PUR 0.4m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Device side / Panel feed through
123
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Part List
Part list details
Type of cable
4x2xAWG 26/7 S/FTP, PUR, Cat.7, yellow
Connector 1
VarioBoot RJ45 IP20Cat.6A8pol LaR yellow
Connector 2
VarioBoot RJ45 IP20Cat.6A8pol LaR yellow
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING VarioBoot RJ45
Preferred directions left/right
Connector 2
HARTING VarioBoot RJ45
Preferred directions left/right
Type of cable
Copper cable (round)
Description of the cable
Wiring 1:1
Halogen-free
Oil resistant
Version
Cable length
0.4 m
Number of cores
8
Core structure
4x 2x AWG 26/7
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-30 ... +75 °C unmoved
-5 ... +50 °C moved
Degree of protection acc. to IEC 60529
IP20
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Yellow
Specifications and approvals
Specifications
ISO/IEC 11801
IEC 61156-6
UL / CSA
UL 1863 DUXR.E470046
Commercial data
Packaging size
1
Net weight
33 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140882195
eCl@ss
27060308 Patch cord copper (data cable)
UNSPSC 24.0
26121609
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Brazilian Portuguese)
PDF (Spanish)
PDF (Czech)
PDF (German)
PDF (English)
PDF (Danish)
PDF (French)
PDF (Spanish)
PDF (Italian)
PDF (Korean)
PDF (Dutch)
PDF (Japanese)
PDF (Swedish)
PDF (Polish)
PDF (Turkish)
PDF (Simplified Chinese)
PDF (Chinese trad.)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare