Matching Products
Matching Products NEW
Accessories
6
Lado del dispositivo / Pasacables
172
Part number: 09 48 474 7757 015
RJI DB Cat6a Cable Assembly PVC 1,5m
RJI DB Cat6a Cable Assembly PVC 1,5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Notes
Compare
Part number: 09 48 474 7757 015
RJI DB Cat6a Cable Assembly PVC 1,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
6
Device side / Panel feed through
172
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Copper cable (round)
Version
  • Cable length 1.5 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -20 ... +80 °C non spostato
    -20 ... +80 °C spostato
Material properties
  • Material (cable) PVC
  • Colour (cable) Giallo
  • RoHS Conforme
  • ELV status Conforme
  • China RoHS e
  • REACH Annex XVII substances Non incluso
  • REACH ANNEX XIV substances Non incluso
  • REACH SVHC substances Si
  • REACH SVHC substances 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV 329)
  • California Proposition 65 substances Non incluso
Specifications and approvals
  • Specifications UN/ECE-R 118 Protezione antincendio per veicoli ferroviari
  • UL / CSA
    UL 1863 DUXR.E470046
    Cavo nudo UL 30 V nominali
Commercial data
  • Packaging size 1
  • Net weight 88 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140391277
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare