myHARTING Login
Konfiguratorer
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
其他
電纜組裝
21 34 CON 81P3
Part number: 21 34 CON 81P3
M8 A 3pole female straight overmolded
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Kabelkonnektor
Lige, Overstøbt
Hun
A-kodning
Crimpterminering
Polyamid (PA)
Kontakter: 3
Nominel strøm: 3 A
Polyamid (PA), Trykstøbt zink
Skruelåsning
Beskyttelsesgrad: IP67 låst tilstand
Notes
Compare
Part number: 21 34 CON 81P3
M8 A 3pole female straight overmolded
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Product Details
標識
類別
Connectors
系列
Circular connectors M8
原件
Cable connector
規格
Straight
Overmoulded
版本
接線方式
壓接針
公母類型
母頭
屏蔽
無屏蔽
針數
3
編碼
A編碼
鎖定類型
螺釘鎖扣
技術參數
額定電流
3 A
額定電壓
60 V
絕緣阻抗
>10
8
Ω
擰緊力矩
0.4 Nm
扳手尺寸(滾花螺釘/滾花螺釘母)
9
極限溫度
-5 ... +80 °C
插拔次數
≥ 100
防護等級符合IEC 60529
IP67 locked condition
電纜直徑
8 mm
材料特性
材料(插蕊)
Polyamide (PA)
材料(上殼/底座)
Polyamide (PA)
Zinc die-cast
材料(包覆成型)
Thermoplastic polyurethane (TPU)
顏色(包覆成型)
Black
商業數據
包裝尺寸
1
GTIN
5713140813250
eCl@ss
27,440,116.00
ETIM
EC002635
UNSPSC 24.0
39121413
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Close
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare