M12
Filters
  • Category
    Select a value Reset filter
    • Accessories
      73
    • Connectors
      550
    • Contacts
      26
    • System cabling
      1592
  • Number of contacts
    Select a value Reset filter
    • 2
      48
    • 3
      104
    • 4
      448
    • 5
      274
    • 8
      317
    • 12
      2
  • Rated current
    Select a value Reset filter
    • ‌ 0.5 A
      130
    • ‌ 0.8 A
      12
    • ‌ 1.5 A
      2
    • ‌ 2 A
      123
    • ≤ 2 A
      2
    • ‌ 3 A
      6
    • ‌ 4 A
      506
    • ‌ 6 A
      7
    • ‌ 7.5 A
      8
    • ‌ 9 A
      48
    • ‌ 12 A
      98
    • ‌ 16 A
      41
  • Rated voltage
    Select a value Reset filter
    • 30 V
      97
    • 32 V
      10
    • 48 V
      38
    • 50 V
      101
    • 57 V
      18
    • 60 V
      108
    • 63 V
      44
    • 250 V
      170
    • 630 V
      41
  • Termination method
    Select a value Reset filter
    • Crimp termination
      531
    • IDC insulation displacement termination
      17
    • Push-In
      2
    • Reflow soldering termination (SMT)
      38
    • Reflow soldering termination (THR)
      121
    • Screw termination
      24
    • Wave soldering termination
      10
    • HARAX® connection technology
      54
    • preLink® IDC insulation displacement termination
      6
  • Gender
    Select a value Reset filter
    • Female
      364
    • Male
      295
2,289 products (of 2,289)
1/77
Compare
0
Sort by
Filters
0