Matching Products
Matching Products NEW
Geräteseite / Wanddurchführung
7
Part number: 21 34 929 2477 245
M12 Cable Assembly D-cod st/st m/m 24,5m
M12 Cable Assembly D-cod st/st m/m 24,5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Kabelsamlinger
Færdigsamlet på begge sider
Kobberkabel (rund)
Kabellængde: 24.5 m
Notes
Compare
Part number: 21 34 929 2477 245
M12 Cable Assembly D-cod st/st m/m 24,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Lato apparato / Passa-parete
7
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 D-coding
    Male Straight
  • Connector 2
    M12 D-coding
    Male Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 24.5 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Coding D-coding
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -25 ... +70 °C
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
Specifications and approvals
  • Specifications UN/ECE-R 118 fire protection for rolling stock
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 1,605 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140814639
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599