myHARTING Login
Konfiguratorer
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
Miscellaneous
Cable connectors and cable assemblies
21 34 CON 88P4
Part number: 21 34 CON 88P4
M12 B 4pole male straight overmolded
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Kabelkonnektor
Lige, Overstøbt
Male
B-kodning
Crimpterminering
Polyamid (PA)
Kontakter: 4
Nominel strøm: 4 A
Polyamid (PA), Trykstøbt zink
Skruelåsning
Beskyttelsesgrad: IP65 / IP67 sammenkoblet tilstand
Notes
Compare
Part number: 21 34 CON 88P4
M12 B 4pole male straight overmolded
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Product Details
Identification
Category
Connectors
Series
Circular connectors M12
Element
Cable connector
Specification
Straight
Overmoulded
Version
Termination method
Crimp termination
Gender
Male
Shielding
Shielded
Number of contacts
4
Coding
B-coding
Locking type
Screw locking
Technical characteristics
Rated current
4 A
Rated voltage
160 V
Insulation resistance
>10
8
Ω
Tightening torque
0.6 Nm
Limiting temperature
-40 ... +80 °C
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Material properties
Material (insert)
Polyamide (PA)
Material (hood/housing)
Polyamide (PA)
Zinc die-cast
Material (overmoulding)
Thermoplastic polyurethane (TPU)
Colour (overmoulding)
Black
Specifications and approvals
Specifications
IEC 61076-2-101
Commercial data
Packaging size
1
GTIN
5713140813052
eCl@ss
27440116 Circular connector (for field assembly)
ETIM
EC002635
UNSPSC 24.0
39121413
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Close
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare