Matching Products
Matching Products NOVO
Device side / Panel feed through
4
Part Number: 21 35 030 0406 010
M12 A-cod 4-pol an/- m/- PUR 1m
M12 A-cod 4-pol an/- m/- PUR 1m

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Conjuntos de cabos
Pré-montado em um lado
Cabo de cobre (redondo)
Comprimento do cabo: 1 m
Notes
Compare
Part Number: 21 35 030 0406 010
M12 A-cod 4-pol an/- m/- PUR 1m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
设备端 / 面板馈通
4
Detalhes do produto
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Male Angled
  • Type of cable Copper cable (round)
Version
  • Cable length 1 m
  • Number of cores 4
  • Core structure 4x 0.34 mm²
  • Coding A-coding
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Yellow
Commercial data
  • Packaging size 1
  • Net weight 50 g
  • Country of origin Mexico
  • GTIN 5713140810860
  • eCl@ss 27060311 Assembled sensor actuator-line
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Further Documents
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare