Matching Products
Matching Products NEW
Combinables
3
Accessories
10
Wkłady
26
Frames
2
Part number: 19 40 524 1513
Han 24HPR-Compact-HSE-LC-SCL-M40
Han 24HPR-Compact-HSE-LC-SCL-M40

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Stikhus
Størrelse: 24 B
Lav konstruktion
Skruelåsning
Rustfrit stål
Sideindføring
1x M40
Materiale (stikhus/hus): Trykstøbt aluminium, Korrosionsbestandig
Pulverlakeret
RAL 9005 (dybsort)
Notes
Compare
Load in configurator
Part number: 19 40 524 1513
Han 24HPR-Compact-HSE-LC-SCL-M40
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
饰品
10
插芯
26
Frames
2
Product Details
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HPR Compact
  • Type of hood/housing Hood
  • Type Low construction
Version
  • Size 24 B
  • Version Side entry
  • Number of cable entries 1
  • Cable entry 1x M40
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP6K9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 445 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140174450
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
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
Download