myHARTING Login
Configuradores
Produkty
Produkty
Průmyslové konektory / Han
®
Kruhové konektory
Konektivita pro zařízení
Průmyslové ethernetové switche
Ovládací rozhraní
Nabíjecí zařízení pro elektromobily
Nástroje
Řešení na míru
Osazené kabely a kabelová metráž
myHARTING
Stáhnout / objednat katalog
Stáhnout / objednat katalog
Baixar Catálogos
Descarregar o ePLAN de Dados de Produto
Descarregar o Zuken E3series de Dados de Produto
Canal do YouTube HARTING
Product Data Manager (only eng.)
Servis switchů
Add to Wishlist
Remover da lista de desejos
Productos combinables
Productos combinables
NEW
no data available
eShop
...
Miscellaneous
Cable connectors and cable assemblies
21 34 CAB 0020
Part Number: 21 34 CAB 0020
(8x0,25mm²) PVC LiYFCY grey
Imagem somente para efeito ilustrativo. Favor observar a descrição do produto.
Resumen de caracterísiticas
Copper cable (round)
Flame retardant
8x 0.25 mm²
PVC
Notes
Comparar
Part Number: 21 34 CAB 0020
(8x0,25mm²) PVC LiYFCY grey
Notes
Comparar
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remover da lista de desejos
Distribuidores
Consultar por e-mail
Productos combinables
NEW
no data available
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalhes do produto
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Description of the cable
Flame retardant
Printing on cable
LiYFCY 8x0,25mm²
Version
Number of cores
8
Core structure
8x 0.25 mm²
Shielding
Shielded
Technical characteristics
Rated voltage
300 V
Limiting temperature
-25 ... +80 °C
Cable diameter
6.4 ... 6.8 mm
Test voltage U
r.m.s.
3 kV
Conductor resistance @ 20 °C
≤58 Ω/km
Material properties
Material (cable)
PVC
Colour (cable)
Grey
Specifications and approvals
Specifications
UL 2464
Commercial data
Packaging size
1
Net weight
43 g/m
Country of origin
Germany
GTIN
5713140813915
eCl@ss
27061801 Data and communication cable (copper)
ETIM
EC003249
UNSPSC 24.0
26121609
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Fechar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar