Matching Products
Matching Products NEW
Combinables
2
Accessories
1
Part number: 14 31 181 7402 000
har-flexicon 5,08 FSH-18 GN
har-flexicon 5,08 FSH-18 GN

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Horizontal
Screw termination
Rated current: ‌15 A
Contacts: 18
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Green
Notes
Compare
This product is available upon request. Please contact your local distribution partner.
Part number: 14 31 181 7402 000
har-flexicon 5,08 FSH-18 GN
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Accessories
1
Product Details
Identification
  • Category コネクタ
  • Series har-flexicon®
  • Element コネクタ
  • Specification 水平方向
Version
  • Termination method ネジ端子
  • Connection type PCB to cable
  • Number of contacts 18
  • Coding コーディングピンは別途ご注文ください。
Technical characteristics
  • Conductor cross-section (mm²)
    0,05 ... 2,5 mm² Massiv
    0,05 ... 2,5 mm² Flertrådig
    0,5 ... 2,5 mm² Flertrådig, med hylsor, utan plasthylsa
    0,1 ... 2,5 mm² Flertrådig, med hylsor, med plasthylsa
  • Conductor cross-section (AWG) AWG 30 ... AWG 12
  • Contact rows 1
  • Contact spacing (termination side) 5,08 mm
  • Rated current ‌ 15 A
  • Rated voltage 250 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Stripping length 6 ... 7.5 mm
  • Tightening torque 0.5 ... 0.6 Nm
  • Limiting temperature -40 ... +110 °C
  • Size M3
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert)
    Polyamid (PA)
    Polyftalamid (PPA)
  • Colour (insert) Grön
  • Material (contacts) Kopparlegering
  • Surface (contacts) Sn Kopplingssida
  • Material flammability class acc. to UL 94 V-0
  • RoHS överensstämmelse med undantag
  • RoHS exemptions 6(c): Kopparlegering innehållande upp till 4 % volymprocent bly
  • ELV status överensstämmelse med undantag
  • China RoHS 50
  • REACH Annex XVII substances Innehåller ej
  • REACH ANNEX XIV substances Innehåller ej
  • REACH SVHC substances Ja
  • REACH SVHC substances Bly
  • California Proposition 65 substances Ja
  • California Proposition 65 substances Bly
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
Commercial data
  • Packaging size 1
  • Country of origin チェコ
  • GTIN 5713140209312
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 15
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare