myHARTING Login
Konfiguraattorit
产品
产品
工业用连接器 / Han
®
圆形连接器
板端连接器
工业以太网交换机
按钮开关
电动汽车充电设备
工具
定制化解决方案
电缆组件和散装电缆
myHARTING
下载/目录订购
下载/目录订购
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
维修服务
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Accessories
6
Device side / Panel feed through
172
no data available
eShop
电缆组件和散装电缆
Data
...
网络 系统布线
RJ45
09 48 686 8007 800
Osanumero: 09 48 686 8007 800
RJI SERCOS III Cable PUR Cat.5 4p 80m
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 80 m
Notes
Compare
Osanumero: 09 48 686 8007 800
RJI SERCOS III Cable PUR Cat.5 4p 80m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Accessories
6
Device side / Panel feed through
172
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Part List
Part list details
电缆类别
HAR SERCOS Typ C 4xAWG22/7 PUR Trail.
连接器1
DualBoot RJ45 IP20 Cat. 5, 4pol. overm
连接器2
DualBoot RJ45 IP20 Cat. 5, 4pol. overm
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING DualBoot RJ45
Connector 2
HARTING DualBoot RJ45
Type of cable
Copper cable (round)
Version
Cable length
80 m
Number of cores
4
Core structure
4x AWG 22/7
Technical characteristics
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Limiting temperature
-40 ... +70 °C unmoved
-25 ... +60 °C moved
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Red
Specifications and approvals
UL / CSA
Raw cable UL rating 600 V
Commercial data
Packaging size
1
Net weight
1 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140883253
eCl@ss
27060308 Patch cord copper (data cable)
UNSPSC 24.0
26121609
Downloads
Download Package
Documentation
Type Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF
CGM
DXF
Lataa
Näytä tiedot
Piilota tiedot
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare