Matching Products
Matching Products NEW
Accessories
6
Блочная часть / Проход через панель
172
Numer Katalogowy: 09 48 474 7756 110
RJI DB Cat6a Cable Assy yellow PUR 11m
RJI DB Cat6a Cable Assy yellow PUR 11m

Obraz tylko poglądowy. Szczegóły w opisie produktu.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 11 m
Notatki
Compare
Numer Katalogowy: 09 48 474 7756 110
RJI DB Cat6a Cable Assy yellow PUR 11m
Notatki
Compare
All functionalities, price and availability after sign in.
Dodaj do listy życzeń
Matching Products NEW
Accessories
6
Device side / Panel feed through
172
Szczegóły Produktu
Part List
  • Part list details
    Type of cable
    Соединитель 1
    Соединитель 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Copper cable (round)
Version
  • Cable length 11 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -40 ... +80 °C unmoved
    -40 ... +80 °C moved
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Yellow
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV 329)
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 60332-1-2 Flame retardancy
    IEC 60754-1 Halogen freeness
    EN 60811-404 Oil resistance
    UN/ECE-R 118 fire protection for rolling stock
  • UL / CSA UL 1863 DUXR.E470046
Commercial data
  • Packaging size 1
  • Net weight 0.1 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140884052
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609
Documentation
Data Sheet

Pokaż Informacje

Download Settings

Pokaż Informacje

Type Sheet

Pokaż Informacje

Download Settings

Pokaż Informacje

Product Declaration

Pokaż Informacje

Download Settings

Pokaż Informacje

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare