myHARTING Login
Konfigurasjons
Products
Products
Han
® /
ipari csatlakozók
Kör-keresztmetszetű csatlakozók
Készülékcsatlakozás
Ipari Ethernet Switchek
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / ordine catalogo
Downloads / ordine catalogo
Last ned kataloger
Last ned produkt data ePLAN
Last ned produkt data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
Miscellaneous
Cable assemblies
21 34 CON 81P4
Varenummer: 21 34 CON 81P4
M8 A 4pole female straight overmolded
Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen
Properties Overview
Cable connector
Straight, Overmoulded
Female
A-coding
Crimp termination
Polyamide (PA)
Contacts: 4
Rated current: 3 A
Polyamide (PA), Zinc die-cast
Screw locking
Degree of protection: IP67 locked condition
Notes
Compare
Varenummer: 21 34 CON 81P4
M8 A 4pole female straight overmolded
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
produkt detaljer
标识
类别
Connectors
系列
Circular connectors M8
原件
Cable connector
规格
Straight
Overmoulded
版本
接线方式
Crimp termination
公母类型
Female
针数
4
编码
A-coding
锁定类型
Screw locking
技术参数
额定电流
3 A
额定电压
60 V
绝缘阻抗
>10
8
Ω
拧紧力矩
0.4 Nm
扳手尺寸(滚花螺钉/滚花螺钉母)
9
极限温度
-5 ... +80 °C
插拔次数
≥ 100
防护等级符合 IEC 60529
IP67 locked condition
电缆直径
8 mm
材料特性
材料(插芯)
Polyamide (PA)
材料 (上壳/底座)
Polyamide (PA)
Zinc die-cast
材料(包覆成型)
Thermoplastic polyurethane (TPU)
商业数据
包装尺寸
1
GTIN
5713140813243
eCl@ss
27440116 圆形连接器(可现场终止)。
ETIM
EC002635
UNSPSC 24.0
39121413
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Lukk
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare