Matching Products
Matching Products NEW
Блочная часть / Проход через панель
6
Part number: 21 35 010 2416 020
M12 A-cod 4-pol st/st m/f PVC 2m
M12 A-cod 4-pol st/st m/f PVC 2m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Notes
Compare
Part number: 21 35 010 2416 020
M12 A-cod 4-pol st/st m/f PVC 2m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
6
Product Details
Identification
  • Category Sistema de cabos
  • Series Conectores circulares M12
  • Element Conjuntos de cabos
  • Specification Pré-montado em ambos os lados
  • Connector 1
    M12 Codificação A
    Macho Reto
  • Connector 2
    M12 Codificação A
    Fêmea Reto
  • Type of cable Cabo de cobre (redondo)
Version
  • Cable length 2 m
  • Number of cores 4
  • Core structure 4x 0.34 mm²
  • Coding A-coding
Material properties
  • Material (cable) PVC
  • Colour (cable) Amarelo
Commercial data
  • Packaging size 1
  • Net weight 80.79 g
  • Country of origin Mexico
  • GTIN 5713140811782
  • eCl@ss 27060311 Assembled sensor actuator-line
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare