Matching Products
Matching Products NEW
Part number: 09 33 000 9843
Jumper Along 1x4 blue 16A
Jumper Along 1x4 blue 16A

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Plug-in jumper
1x 4, Longitudinal
Polyamide (PA)
RAL 5012 (light blue)
Notes
Compare
Part number: 09 33 000 9843
Jumper Along 1x4 blue 16A
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series Han® ES Press
  • Type of accessory Plug-in jumper
  • Description of the accessory
    1x 4
    Longitudinal
Version
  • Details When using plug-in jumpers within Han® ES Press hoods of high construction must be used.
Technical characteristics
  • Rated current ‌ 16 A
  • Rated voltage 500 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 1 mΩ
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 5
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Tin plated
  • Material (accessories) Polyamide (PA)
  • Colour (accessories) RAL 5012 (light blue)
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
  • Packaging size 5
  • Net weight 0.1 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140192645
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
Instructions
Assembly instructions
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
Chapter Han E® / Han® ES/ESS/EE/EEE
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare