Matching Products
Matching Products NEW
Combinables
6
Accessories
1
Part number: 97 00 000 4451
Han TC70_CT_SMC_M_CRT_AWG6_Ag
Han TC70_CT_SMC_M_CRT_AWG6_Ag

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Rated current: ≤70 A
Male
Copper alloy
Silver plated
AWG 6
Notes
Compare
Part number: 97 00 000 4451
Han TC70_CT_SMC_M_CRT_AWG6_Ag
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
6
Accessories
1
Product Details
Identification
  • Category Contacts
  • Series TC 70
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section [AWG] AWG 6
  • Rated current ≤ 70 A
  • Contact resistance ≤ 0.5 mΩ
  • Stripping length 15.5 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 10
  • Net weight 10.5 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare