Matching Products
Matching Products NOVO
Part Number: 33 27 243 0500 015
HARLINK MA DE IEEE1355 CABLE ASSY,L=0.5M
HARLINK MA DE IEEE1355 CABLE ASSY,L=0.5M

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Conjuntos de cabos
Pré-montado em ambos os lados
Cabo de cobre (redondo)
Fiação conforme IEEE 1355
Comprimento do cabo: 0.5 m
Notes
Compare
Part Number: 33 27 243 0500 015
HARLINK MA DE IEEE1355 CABLE ASSY,L=0.5M
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Detalhes do produto
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series har-link®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 har-link®
  • Connector 2 har-link®
  • Type of cable Copper cable (round)
  • Description of the cable Wiring acc. to IEEE 1355
Version
  • Cable length 0.5 m
  • Number of cores 10
  • Core structure 10x AWG 30
Material properties
  • Material (cable) PVC
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 37.3 g
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140245846
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Further Documents
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare