myHARTING Login
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下載產品目錄
下載產品資料ePLAN
下載產品資料Zuken E3系列
HARTING YouTube頻道
Product Data Manager (only eng.)
Repairservice
加到喜好清單
從願望清單中刪除
配套產品
配套產品
新
沒有可用數據
eShop
...
Miscellaneous
Cable connectors and cable assemblies
09 48 CAB 0085
零件號: 09 48 CAB 0085
4x2xAWG 26/7 S/FTP Cat.7 FRNC, grey
圖片僅作參考,請參閱產品說明。
屬性概述
銅質電纜 (圓型)
4x 2x AWG 26/7
FRNC (LSZH)
Cat. 7 F 級,到600 MHz
注解
比較
零件號: 09 48 CAB 0085
4x2xAWG 26/7 S/FTP Cat.7 FRNC, grey
注解
比較
All functionalities, price and availability after
sign in
.
加到喜好清單
從願望清單中刪除
經銷商
電郵查詢
配套產品
新
沒有可用數據
Overview
產品詳情
下載
Knowledge
經銷商
產品詳情
下載
Knowledge
經銷商
產品詳情
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Version
Number of cores
8
Core structure
4x 2x AWG 26/7
Technical characteristics
Transmission characteristics
Cat. 7 Class F up to 600 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-20 ... +60 °C unmoved
0 ... +50 °C moved
Cable diameter
6.2 mm
Material properties
Material (cable)
FRNC (LSZH)
Colour (cable)
Grey
Commercial data
Packaging size
1
GTIN
5713140881020
eCl@ss
27061801 Data and communication cable (copper)
ETIM
EC003249
UNSPSC 24.0
26121609
下載
資料規格下載
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
關閉
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比較