Négyszögletes csatlakozók
Alkategóriák
Filters
  • Méret
    Select a value Reset filter
    • 1 A
      40
    • 10 A
      100
    • 10 B
      697
    • 10 HPR
      6
    • 16 A
      100
    • 16 B
      824
    • 16 HPR
      5
    • 16 HPR enlarged
      32
    • 2
      5
    • 22 HPR
      13
    • 24 B
      857
    • 24 HPR
      10
    • 24 HPR VS
      19
    • 24 HPR enlarged
      53
    • 3
      15
    • 3 A
      435
    • 3 HPR
      3
    • 32 A
      50
    • 32 B
      48
    • 34 HPR
      31
    • 34 HPR VS
      3
    • 48 B
      99
    • 48 HPR
      3
    • 6 B
      498
    • 6 HPR
      5
    • Han-Compact®
      73
    • Han-Drive®
      1
    • Han-Yellock® 10
      13
    • Han-Yellock® 30
      41
    • Han-Yellock® 60
      36
    • L32 B
      37
    • Modular Compact
      17
    • Modular ECO
      9
    • Modular Twin
      11
    • SP1
      11
    • SP2
      11
    • SP3
      1
  • Lengő csatlakozóház/ház típusa
    Select a value Reset filter
    • Adapter
      5
    • Angled housing
      2
    • Bulkhead mounted housing
      454
    • Cable adapter
      4
    • Cable to cable housing
      193
    • Carrier hood
      22
    • Complete set
      23
    • Cover
      1
    • Extender
      12
    • Flange housing
      1
    • Hood
      1363
    • Housing
      1
    • Housing for motor application
      13
    • Lengő csatlakozóház
      2
    • Mounting cover
      51
    • Panel feed through housing
      94
    • Screw mounted housing
      42
    • Shell
      29
    • Shell housing
      5
    • Split Hood
      1
    • Surface mounted housing
      658
  • Rögzítés típusa
    Select a value Reset filter
    • Break-away
      8
    • Central locking lever
      71
    • Central locking lever (on the hood)
      87
    • Double locking lever
      784
    • Double locking lever (on the hood)
      134
    • Kétkengyeles
      2
    • Push button
      39
    • PushPull
      2
    • Screw locking
      721
    • Single locking lever
      1312
    • Single locking lever (on the hood)
      5
    • Snap-in latches
      40
    • Toggle locking
      37
  • Védettség fokozat UL 60529 szerint
    Select a value Reset filter
    • IP10
      1
    • IP20
      74
    • IP20 unmated condition
      4
    • IP20 unmated condition (1500 V DC; 1000 V AC)
      69
    • IP30
      2
    • IP30 mated condition
      1
    • IP40 mated condition
      76
    • IP44
      185
    • IP54
      24
    • IP65
      2263
    • IP65 / IP67
      16
    • IP65 / IP67 with seal screw 09 20 000 9918
      27
    • IP65 / IP68
      16
    • IP65 With cable gland
      53
    • IP65 With seal screw
      149
    • IP65 locked condition
      16
    • IP65 mated condition
      16
    • IP66
      1024
    • IP66 With seal screw
      12
    • IP66 mated condition
      16
    • IP67
      477
    • IP67 / IP69
      6
    • IP67 / IP69K mated condition
      44
    • IP67 With seal screw
      149
    • IP67 locked condition
      4
    • IP67 mated condition
      16
    • IP67 unmated condition & cover closed
      44
    • IP67 with seal screw 09 20 000 9918
      9
    • IP68
      928
    • IP69
      52
    • IP69 / IPX9K acc. to ISO 20653
      580
    • IP69K
      8
    • IP6K9K acc. to ISO 20653
      194
  • Kábelbevezetés
    Select a value Reset filter
    • 10x M25
      1
    • 1x
      5
    • 1x Integrated
      22
    • 1x M10
      11
    • 1x M12
      1
    • 1x M16
      3
    • 1x M20
      281
    • 1x M25
      414
    • 1x M32
      425
    • 1x M40
      329
    • 1x M50
      65
    • 1x M63
      10
    • 1x M75
      1
    • 1x NPTF 1 in
      9
    • 1x NPTF 3/4 in
      9
    • 1x PAFS 18
      2
    • 1x Pg 11
      27
    • 1x Pg 13.5
      16
    • 1x Pg 16
      47
    • 1x Pg 21
      108
    • 1x Pg 29
      98
    • 1x Pg 36
      15
    • 1x Pg 42
      5
    • 2x
      1
    • 2x M16
      3
    • 2x M20
      51
    • 2x M25
      104
    • 2x M32
      105
    • 2x M40
      72
    • 2x M50
      10
    • 2x M63
      1
    • 2x Pg 13.5
      1
    • 2x Pg 16
      16
    • 2x Pg 21
      37
    • 2x Pg 29
      32
    • 2x Pg 36
      4
    • 2x Pg 42
      1
    • 3x
      2
    • 3x Integrated
      1
    • 3x M25
      22
    • 3x M32
      19
    • 3x M40
      3
    • 3x Pg 21
      1
    • 4x
      2
    • 4x Integrated
      1
    • 4x M16
      1
    • 4x M20
      5
    • 4x M25
      18
    • 4x M40
      4
    • 5x M16
      2
    • 5x M25
      1
    • 5x M32
      2
    • 6x M25
      2
    • 6x M32
      1
    • 8x M20
      1
  • Sorozat
    Select a value Reset filter
    • D-Sub
      42
    • DIN 41626
      8
    • HARTING PushPull (V4)
      5
    • HARTING UIC
      2
    • Han A®
      58
    • Han DD®
      27
    • Han DD® HMC
      8
    • Han D®
      78
    • Han D® AV
      17
    • Han D® AV Distributor
      1
    • Han D® HMC
      18
    • Han E®
      132
    • Han E® AV
      34
    • Han E® HMC
      22
    • Han E® High Temp
      26
    • Han Hv E®
      14
    • Han-Brid®
      50
    • Han-Com®
      45
    • Han-Compact®
      1
    • Han-Eco®
      8
    • Han-Eco® Modular
      3
    • Han-Modular® Compact
      4
    • Han-Modular®
      377
    • Han-Port®
      1
    • Han-Quintax®
      3
    • Han-Quintax® High Density
      2
    • Han-Snap®
      19
    • Han-Yellock®
      70
    • Han® Board
      4
    • Han® C
      14
    • Han® C HMC
      10
    • Han® D Coax
      2
    • Han® DDD
      7
    • Han® E Coax
      2
    • Han® EE
      19
    • Han® EEE
      12
    • Han® EEE HMC
      4
    • Han® ES
      25
    • Han® ES AV
      17
    • Han® ES Press
      42
    • Han® ES Press HMC
      8
    • Han® ESS
      12
    • Han® GND
      3
    • Han® HC Modular
      32
    • Han® HPTC
      6
    • Han® HsB
      18
    • Han® Hv ES
      6
    • Han® MPC
      4
    • Han® Q
      124
    • Han® Q High Temp
      2
    • Han® Thermocouple
      10
    • Han® 1A
      93
    • Han® Ex
      43
    • Han® F+B
      5
    • Han® ORV3 power
      8
    • Han® PushPull (V14)
      2
    • Han® S
      162
    • LC
      4
    • R 15
      3
    • RJ45
      19
    • SC
      6
    • Staf®
      13
    • TC 100
      30
    • TC 200
      25
    • TC 250
      18
    • TC 300
      20
    • TC 350
      24
    • TC 400
      8
    • TC 650
      14
    • TC 70
      34
    • TC 800
      6
    • har-modular®
      5
    • preLink®
      2
6 020 products (of 6 020)
1/201
Összehasnlítás
0
Sorrend
Filters
0