The configurator is not optimized for your screen resolution

To enable our configurator to provide complex solutions in simple, clear steps, a screen width of more than 1,000 px is required.

Dummy title

Dummy content
Industrial Connectors Han®: 

A new generation of HARTING configurators is coming soon

New configurator preview
Announcement: Get ready for an improved experience and new features. The current configurators will remain available for a transition period, so you can switch at your own pace.

Discover what's new and how the transition works:
Learn about the new configurators and the transition
Solution details
AssemblyJSON: {"addLabel":[],"characteristics":null,"view":{"type":"explosion"},"configid":"","assembly":[{"CS":"HOUSING","termination":"","fclass":"HOOD","parent":".","ref":"HOOD","file":"","matnr":"19155031403","id":"1","position":""},{"CS":"HOUSING","termination":"","fclass":"TOP_ADAPTER","parent":"1","ref":"INSERT","file":"","matnr":"09155039911","id":"2","position":""},{"CS":"HOOD","termination":"TRM_QUICKLOCK","fclass":"TOP_INSERT","parent":"2","ref":"INSERT","file":"","matnr":"09120052633","id":"3","position":""},{"CS":"HOOD","termination":"","fclass":"BASE","parent":"1","ref":"HOUSING","file":"","matnr":"09155030901","id":"4","position":""},{"CS":"HOOD","termination":"","fclass":"BOT_ADAPTER","parent":"4","ref":"INSERT","file":"","matnr":"09155039911","id":"5","position":""},{"CS":"HOUSING","termination":"TRM_QUICKLOCK","fclass":"BOT_INSERT","parent":"5","ref":"INSERT","file":"","matnr":"09120052733","id":"6","position":""}],"addComponent":[],"language":"en","cable":null,"export":[]}
Product List
  • Han F+B hood-gg-M25 black
    Han F+B hood-gg-M25 black
    19 15 503 1403
  • Han F+B 3A adapter
    Han F+B 3A adapter
    09 15 503 9911
  • Han Q5/0-M-QL 2,5mm²
    Han Q5/0-M-QL 2,5mm²
    09 12 005 2633
  • Han Q5/0-F-QL 2,5mm²
    Han Q5/0-F-QL 2,5mm²
    09 12 005 2733
  • Han F+B housing bulkhead mount-angled
    Han F+B housing bulkhead mount-angled
    09 15 503 0901
  • Han F+B 3A adapter
    Han F+B 3A adapter
    09 15 503 9911

Contact information















Marked fields have to be filled in Submit