The configurator is not optimized for your screen resolution

To enable our configurator to provide complex solutions in simple, clear steps, a screen width of more than 1,000 px is required.

Dummy title

Dummy content
Industrial Connectors Han®: 

A new generation of HARTING configurators is coming soon

New configurator preview
Announcement: Get ready for an improved experience and new features. The current configurators will remain available for a transition period, so you can switch at your own pace.

Discover what's new and how the transition works:
Learn about the new configurators and the transition
Solution details
AssemblyJSON: {"addLabel":[],"characteristics":null,"view":{"type":"explosion"},"configid":"","assembly":[{"CS":"HOUSING","termination":"","fclass":"HOOD","parent":".","ref":"HOOD","file":"","matnr":"19300240427","id":"1","position":""},{"CS":"HOOD","termination":"","fclass":"TOP_FRAME","parent":"1","ref":"FRAME","file":"","matnr":"09140240361","id":"2","position":""},{"CS":"FRAME","termination":"TRM_PUSHIN","fclass":"TOP_MODULE","parent":"2","ref":"MODULE_A","file":"","matnr":"09140065001","id":"3","position":""},{"CS":"FRAME","termination":"TRM_PUSHIN","fclass":"TOP_MODULE","parent":"2","ref":"MODULE_B","file":"","matnr":"09140125001","id":"4","position":""},{"CS":"FRAME","termination":"TRM_PUSHIN","fclass":"TOP_MODULE","parent":"2","ref":"MODULE_C","file":"","matnr":"09140045001","id":"5","position":""},{"CS":"HOOD","termination":"","fclass":"BASE","parent":"1","ref":"HOUSING","file":"","matnr":"09300240301","id":"6","position":""},{"CS":"HOUSING","termination":"","fclass":"BOT_FRAME","parent":"6","ref":"FRAME","file":"","matnr":"09140240371","id":"7","position":""},{"CS":"FRAME","termination":"TRM_PUSHIN","fclass":"BOT_MODULE","parent":"7","ref":"MODULE_A","file":"","matnr":"09140065101","id":"8","position":""},{"CS":"FRAME","termination":"TRM_PUSHIN","fclass":"BOT_MODULE","parent":"7","ref":"MODULE_B","file":"","matnr":"09140125101","id":"9","position":""},{"CS":"FRAME","termination":"TRM_PUSHIN","fclass":"BOT_MODULE","parent":"7","ref":"MODULE_C","file":"","matnr":"09140045101","id":"10","position":""}],"addComponent":[],"language":"en","cable":null,"export":[]}
Product List
  • Han B Hood Top Entry HC M32
    Han B Hood Top Entry HC M32
    19 30 024 0427
  • Han hinged frame plus, for 6 modules A-F
    Han hinged frame plus, for 6 modules A-F
    09 14 024 0361
  • Han® CC Push-In module male 1,5-6mm²
    Han® CC Push-In module male 1,5-6mm²
    09 14 004 5001
  • Han DD Push-In module, male 0,14-1,5mm²
    Han DD Push-In module, male 0,14-1,5mm²
    09 14 012 5001
  • Han® E Push-In module, male 0,5-2,5mm²
    Han® E Push-In module, male 0,5-2,5mm²
    09 14 006 5001
  • Han hinged frame plus, for 6 modules a-f
    Han hinged frame plus, for 6 modules a-f
    09 14 024 0371
  • Han® CC Push-In module, female 1,5-6mm²
    Han® CC Push-In module, female 1,5-6mm²
    09 14 004 5101
  • Han DD Push-In module, fem. 0,14-1,5mm²
    Han DD Push-In module, fem. 0,14-1,5mm²
    09 14 012 5101
  • Han® E Push-In module, female 0,5-2,5mm²
    Han® E Push-In module, female 0,5-2,5mm²
    09 14 006 5101
  • Han 24B-HBM-DL
    Han 24B-HBM-DL
    09 30 024 0301

Contact information















Marked fields have to be filled in Submit