The configurator is not optimized for your screen resolution

To enable our configurator to provide complex solutions in simple, clear steps, a screen width of more than 1,000 px is required.

Dummy title

Dummy content
Industrial Connectors Han®: 
Solution details
AssemblyJSON: {"addLabel":[],"characteristics":null,"view":{"type":"explosion"},"configid":"","assembly":[{"CS":"INSERT","termination":"","fclass":"TOP_INSERT_MALE","parent":".","ref":"INSERT","file":"","matnr":"09100033201","id":"1","position":""},{"CS":"INSERT","termination":"","fclass":"TOP_CONTACT","parent":"1","ref":"CONTACT_3","file":"","matnr":"09330006102","id":"3","position":""},{"CS":"INSERT","termination":"","fclass":"TOP_CONTACT","parent":"1","ref":"CONTACT_2","file":"","matnr":"09330006102","id":"4","position":""},{"CS":"INSERT","termination":"","fclass":"TOP_CONTACT","parent":"1","ref":"CONTACT_1","file":"","matnr":"09330006102","id":"5","position":""},{"CS":"INSERT","termination":"","fclass":"TOP_CONTACT","parent":"1","ref":"CONTACT_PE","file":"","matnr":"09330006102","id":"6","position":""},{"CS":"INSERT","termination":"","fclass":"HOOD","parent":"1","ref":"HOOD","file":"","matnr":"09100000400","id":"7","position":""},{"CS":"INSERT","termination":"","fclass":"BOT_INSERT","parent":"1","ref":"INSERT","file":"Dummy_Insert_Female_1A.prt","matnr":"","id":"8","position":""},{"CS":"INSERT","termination":"","fclass":"BASE","parent":"8","ref":"HOUSING","file":"","matnr":"09100000300","id":"9","position":""}],"addComponent":[],"language":"","cable":null,"export":[]}
Product List
  • Han 1A-back shell 5,7-10mm
    Han 1A-back shell 5,7-10mm
    09 10 000 0400
  • Han 1A-3+PE-C-m latch
    Han 1A-3+PE-C-m latch
    09 10 003 3201
  • Han E M Crimp Contact Ag 2.5 mm²/ 14 AWG
    Han E M Crimp Contact Ag 2.5 mm²/ 14 AWG
    09 33 000 6102
  • Han 1A-HBM
    Han 1A-HBM
    09 10 000 0300

Contact information















Marked fields have to be filled in Submit