Matching Products
Matching Products NEW
Successor Products
1
Accessories
5
System Cables
1668
Osanumero: 24 03 004 1130
Ha-VIS eCon 3041B-AD-P
Ha-VIS eCon 3041B-AD-P

Kuva on suuntaa antava, tarkista tuotteen kuvaus.

Properties Overview
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24 V DC, 48 V DC, 54 V DC, Total number of ports: 5, Operating temperature: ‌0 ... +55 °C
Notes
Compare
This product is not orderable anymore. You can use the successor 24030041120.
Osanumero: 24 03 004 1130
Ha-VIS eCon 3041B-AD-P
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Nachfolgeprodukte
1
Accessories
5
Cavi assemblati
1668
tuotteen yksityiskohdat
Identification
  • Series Ha-VIS eCon 3000
  • Element Industrial Ethernet Switches
  • Specification Unmanaged
  • Type of Ethernet Fast Ethernet
Version
  • Total number of ports 5
  • Fixing 35 mm DIN rail acc. to EN 60715
  • Switching technology Store and Forward
  • Frame size 1,522 kB
  • MAC table size 1k Entries
  • Packet buffer size 0.44 Megabit
  • Non blocking Yes
  • Quality of service Oui
  • Energie Efficient Ethernet Yes
  • Flow control Off
  • Signal contact Non
  • PoE functionality Yes
  • Pack contents
    Pluggable screw contact for power supply
    Assembly instructions
Termination data
  • Nominal voltage
    48 V DC
    54 V DC
  • Permissible voltage 44 ... 57 V DC
  • Surge protection Yes
  • Operating current
    <1,400 mA @ 48 V DC
    <2,390 mA @ 54 V DC
  • Supply circuit SELV (Circuit Breaker 10 A)
  • Starting current
    <6.4 A @ 48 V DC
    <7.2 A @ 54 V DC
  • Overcurrent protection ‌12 A at input
  • Power consumption
    <68.2 W @ 48 V DC
    <139.7 W @ 54 V DC
  • Termination method Pluggable screw contact
  • Number of contacts 3
  • Conductor cross-section 0.08 ... 2.5 mm²
  • Conductor cross-section AWG 28 ... AWG 12
  • Pinout + / - / FE
  • Reverse polarity proof Yes
Technical characteristics
  • Operating temperature ‌0 ... +55 °C
  • Storage temperature -40 ... +85 °C
  • Relative humidity
    0 ... 95 % Non-condensing (operation)
    0 ... 95 % Non-condensing (storage/transport)
  • Air pressure ≥795 hPa ≈ 2000 m
  • Degree of protection acc. to IEC 60529 IP30 condition de couplage
  • MTBF ≈ 1190,000 h
Ethernet ports copper
  • 10/100 Mbit/s (RJ45-Ports) 4
  • Transmission standard
    10BASE-Te
    100BASE-TX EEE
  • Auto-negotiation Yes
  • Auto-polarity Yes
  • Auto-MDI(X) Yes
  • Transmission physics Twisted Pair Cat. 5
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Transmission length 100 m
Ethernet ports fibre
  • 100 Mbit/s (SC-Ports) 1
  • Transmission standard 100BASE-FX
  • Fiber Multimode
  • Termination method
    SC duplex
    Female
  • Transmission physics FO
  • Wavelength 1,310 nm
  • Data rate ‌ 100 Mbit/s
  • Transmission length 2 km
  • Output power -19 ... -14 dBm
  • Input power -32
Ethernet ports PoE
  • Ethernet ports PoE 4
  • Type of PoE PSE
  • Supported PoE mode Alternative A
  • IEEE Standards IEEE 802.3af IEEE 802.3at
  • Power supply (PSE)
    48 V DC
    54 V DC
  • Total output power (PSE)
    ≤ 61.6 W
    ≤ 136.8 W
  • Output power (PSE) per port
    ≤ 15.4 W
    ≤ 34.2 W
  • Current per port
    ≤ 375 mA
    ≤ 638 mA
  • Supported cabling See IEEE 802.3at, section 33.1.4
  • Pinout Alternative A, MDI-X (1/2 = V-, 3/6 = V+)
Material properties
  • Material (hood/housing)
    Aluminium (anodised)
    Steel sheet (powder-coated)
  • Length 107.5 mm
  • Width 25 mm
  • Height 142 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • Specifications
    EN 55022 Radio disturbance characteristics
    EN 61000-4-2 Electrostatic discharge (ESD)
    EN 61000-4-3 Electromagnetic field
    EN 61000-4-4 Rapid transients (burst)
    EN 61000-4-5 Surge voltages
    EN 61000-4-6 conducted disturbances
    EN 61000-6-4 emission standard
    IEC 60068-2-6 Vibration (sinusoidal)
  • UL / CSA
    UL 508 NRAQ.E253944
    CSA-C22.2 No. 142 NRAQ7.E253944
  • Approvals
    CE
    DNV GL
  • FCC Yes
Commercial data
  • Packaging size 1
  • Net weight 480 g
  • Country of origin Germany
  • European customs tariff number 85176200
  • GTIN 5713140147829
  • eCl@ss 19170130 Network switch (general application)
  • ETIM EC000734
  • UNSPSC 24.0 43222612
Documentation
Data Sheet

Näytä tiedot

Download Settings

Näytä tiedot

Product Declaration

Näytä tiedot

Download Settings

Näytä tiedot

Engineering Data
3D CAD Data

Näytä tiedot

Download Settings

Näytä tiedot

Further Documents
Asset Administration Shell

Näytä tiedot

Download Settings

Näytä tiedot

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare