Matching Products
Matching Products NEW
Combinables
16
Accessories
16
Spare Part
1
Inserts
87
Frames
1
Part number: 19 20 003 1252
Han 3A-HSM angled-L-M20 bottom closed
Han 3A-HSM angled-L-M20 bottom closed

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Surface mounted housing
Bottom closed
Size: 3 A
Single locking lever
Steel
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7037 (dust grey)
Notes
Compare
Load in configurator
Part number: 19 20 003 1252
Han 3A-HSM angled-L-M20 bottom closed
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
16
Accessories
16
Spare Part
1
Inserts
87
Frames
1
Product Details
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han A®
  • Type of hood/housing Surface mounted housing
  • Description of hood/housing Bottom closed
Version
  • Size 3 A
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M20
  • Locking type Single locking lever
  • Field of application Standard Hoods/housings for industrial applications
  • Pack contents Please order seal screw separately.
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP44
    IP65 With seal screw
    IP67 With seal screw
  • Type rating acc. to UL 50 / UL 50E 12
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • Material (locking) Steel
  • Surface (locking) Zinc plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 10
  • Net weight 70 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140124530
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare