Matching Products
Matching Products NEW
Part number: 09 18 000 9903
SEK-18 ACC.MA LONG LOCKING LEVER 100PCS
SEK-18 ACC.MA LONG LOCKING LEVER 100PCS

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Locking latch
Long
Thermoplastic resin (PBT)
Notes
Compare
Free Sample
Part number: 09 18 000 9903
SEK-18 ACC.MA LONG LOCKING LEVER 100PCS
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series SEK
  • Type of accessory Locking latch
  • Description of the accessory Long
Version
  • Details
    Order 2 per male header.
    for use with female connector connector with strain relief clamp
  • Pack contents Bulk packaging
Material properties
  • Material (accessories) Thermoplastic resin (PBT)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 100
  • Net weight 0.46 g
  • Country of origin Switzerland
  • European customs tariff number 85389099
  • GTIN 5713140024106
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 08
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare