Matching Products
Matching Products NEW
Combinables
2
Tools
3
Part number: 09 03 000 6181
DIN-Signal coax m, solder/crimp, 75Ohm
DIN-Signal coax m, solder/crimp, 75Ohm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coaxial contact
Straight
Rated current: ≤0.4 A
Male contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Notes
Compare
Load in configurator
Free Sample
Part number: 09 03 000 6181
DIN-Signal coax m, solder/crimp, 75Ohm
Notes
Compare
Load in configurator
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Tools
3
Product Details
Identification
  • Category Contacts
  • Series
    DIN 41612
    har-modular®
  • Type of contact Coaxial contact
  • Description of the contact Straight
  • Contacts for
    DIN 41612 Type M
    DIN 41612 Type M invers
    DIN 41612 Type MH 21+5
    DIN 41612 Bauform M 0+2
    har-modular® M module, female, straight
Version
  • Termination method Solder termination
  • Termination method Solder/crimp termination
  • Gender Male contact for female connectors
  • Connection type
    Motherboard to daughtercard
    Mezzanine
    PCB to cable
  • Manufacturing process Turned contacts
Technical characteristics
  • Rated current ≤ 0.4 A
  • Rated voltage 250 V
  • Insulation resistance >109 Ω
  • Contact resistance
    ≤10 mΩ for inner contact die
    ≤3 mΩ for outer ferrule
  • Impedance coaxial 75 Ω
  • Limiting temperature -55 ... +125 °C
  • Return loss
    >19 dB @ 1 GHz
    >14 dB @ 2 GHz
  • Insertion force ≤ 10 N
  • Withdrawal force ≥ 1 N
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.75 kV
  • Frequency 2 GHz
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni Mating side
  • Material (locking) Copper alloy
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels no requirements (flammable mass < 10g)
Specifications and approvals
  • Specifications DIN 41626
Commercial data
  • Packaging size 40
  • Net weight 33.84 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140004016
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612 - Chapter 01
Connectors DIN 41 612
har-modular®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare