Matching Products
Matching Products NEW
Artikel nummer: 21 03 819 2420
M12 PP outer straight female 4-pole OM u
M12 PP outer straight female 4-pole OM u

Bilden är bara en illustration. Se produktbeskrivningen.

Properties Overview
Kabelkontaktdon
Rak, Övergjuten, Outer PushPull
Hona
A-kodning
Krimpterminering
Polyamid (PA)
Kontakter: 4
Ledararea: 0.34 mm²
Märkström: ‌4 A
Outer PushPull
Grad av skydd: IP65 / IP67 hopkopplat tillstånd
Notes
Compare
Artikel nummer: 21 03 819 2420
M12 PP outer straight female 4-pole OM u
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Produktinformation
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification PushPull
  • Element Cable connector
  • Specification
    Straight
    Overmoulded
    Outer PushPull
Version
  • Termination method Crimp termination
  • Gender Female
  • Number of contacts 4
  • Coding A-coding
  • Locking type Outer PushPull
Technical characteristics
  • Conductor cross-section 0.34 mm²
  • Conductor cross-section [AWG] AWG 22
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Pollution degree 3
  • Overvoltage category II
  • Limiting temperature -20 ... +80 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Material properties
  • Material (insert) Polyamide (PA)
  • Material (overmoulding) Polyamide (PA)
  • Colour (overmoulding) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    IEC 61076-2-010
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • eCl@ss 27440116 Circular connector (for field assembly)
  • UNSPSC 24.0 39121413
Documentation
Data Sheet

Visa uppgifter

Download Settings

Visa uppgifter

Product Declaration

Visa uppgifter

Download Settings

Visa uppgifter

Engineering Data
3D CAD Data

Visa uppgifter

Download Settings

Visa uppgifter

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare