Matching Products
Matching Products NEW
Device side / Panel feed through
1
Part number: 21 35 010 2305 020
M12 A-cod 3-pol st/st m/f PUR 2m
M12 A-cod 3-pol st/st m/f PUR 2m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Kabelsamlinger
Færdigsamlet på begge sider
Kobberkabel (rund)
Kabellængde: 2 m
Notes
Compare
Part number: 21 35 010 2305 020
M12 A-cod 3-pol st/st m/f PUR 2m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
1
Product Details
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
  • Connector 2
    M12 A-coding
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 2 m
  • Number of cores 3
  • Core structure 3x 0.34 mm²
  • Coding A-coding
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Yellow
Commercial data
  • Packaging size 1
  • Net weight 42.356 g
  • Country of origin Mexico
  • GTIN 5713140812086
  • eCl@ss 27060311 Assembled sensor actuator-line
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare