Matching Products
Matching Products NEW
Part number: 19 59 CON 0022
ICC20 C2C&EMC Backshell str(17-20,5 mm)
ICC20 C2C&EMC Backshell str(17-20,5 mm)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Kabel til kabelhus, Backshell
Med integreret kabelforskruning, Lige, EMC-version
Størrelse: 20
Bajonetlås
Indføring fra oven
Materiale (stikhus/hus): Trykstøbt zink
Forniklet
Materiale (tætning): EPDM, TPE
Beskyttelsesgrad: IP67, IPX9
Notes
Compare
Load in configurator
Part number: 19 59 CON 0022
ICC20 C2C&EMC Backshell str(17-20,5 mm)
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Conectores
  • Series HARTING ICC
  • Type of hood/housing
    Base cable a cable
    Carcasa
  • Description of hood/housing
    Con prensaestopa integrado
    Recto
    Versión EMC
Version
  • Size 20
  • Version Top entry
  • Locking type Bayonet locking
Technical characteristics
  • Tightening torque
    ‌12 Nm Prensaestopa
    ‌15 Nm Carcasa
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529
    IP67
    IPX9
  • Clamping range 17 ... 20,5 mm
Material properties
  • Material (hood/housing) Cinc fundido a presión
  • Surface (hood/housing) Niquelado
  • Material (seal)
    EPDM
    TPE
  • Colour (seal)
    Negro
    Marrón
Specifications and approvals
  • Specifications
    IEC 61984
    IEC 60664-1
  • Approvals CE
Commercial data
  • Packaging size 1
  • eCl@ss 27440224 Shell for circular connectors
  • UNSPSC 24.0 39121405
Documentation
Data Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare