Matching Products
Matching Products NEW
Contacts
7
Combinables
2
Tools
2
Accessories
2
Artikelnummer: 97 00 000 0406
Han-Mod_M_Mbit-Domino_4_M_I_CRT_HMC
Han-Mod_M_Mbit-Domino_4_M_I_CRT_HMC

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Binnenwerken
Krimpaansluiting
Mannelijk
Polycarbonaat (PC)
RAL 7032 (kiezelgrijs)
Nominale stroom: ‌10 A
Contacten: 4 + afscherming
Dwarsdoorsnede geleider: 0.14 ... 2.5 mm²
Notes
Compare
Artikelnummer: 97 00 000 0406
Han-Mod_M_Mbit-Domino_4_M_I_CRT_HMC
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
7
Combinables
2
Tools
2
Accessories
2
Productdetails
Identification
  • Category Inserts
  • Type of module Han® Megabit module
  • Description of the module Insert
Version
  • Termination method Crimp termination
  • Gender Male
  • Number of contacts 4
  • further contacts + shielding
  • Details
    Please order crimp contacts separately.
    Please order Carrier Cube separately.
  • Details Not suitable for hoods/housings low construction as well as Han-Modular® Eco, Han-Modular® Compact and Han-Modular® Twin.
Technical characteristics
  • Conductor cross-section 0.14 ... 2.5 mm²
  • Wire outer diameter ≤3.5 mm
  • Rated current ‌ 10 A
  • Rated voltage 50 V
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Transmission characteristics Cat. 5e Class D up to 100 MHz
  • Data rate ‌ 100 Mbit/s
  • Contact resistance, shielding ≤ 100 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 10,000
  • Note on the mating cycles Mating cycles with other HMC components
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (shielding) Zinc die-cast, nickel-plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare