myHARTING Login
Configuradores
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
Añadir a la lista de deseos
Eliminar de la lista de deseos
Productos combinables
Productos combinables
NUEVO
no hay datos disponibles
eShop
...
Miscellaneous
Cable assemblies
33 10 604 0001 000
N.º de referencia: 33 10 604 0001 000
FO Cable,SM, 4-chanel, E9/125,PVC, ø9,5
La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.
Resumen de caracterísiticas
Cable de fibra óptica
Monomodo
9 / 125 µm
PVC
Notas
Comparar
N.º de referencia: 33 10 604 0001 000
FO Cable,SM, 4-chanel, E9/125,PVC, ø9,5
Notas
Comparar
All functionalities, price and availability after
sign in
.
Añadir a la lista de deseos
Eliminar de la lista de deseos
Distribuidores
Consultar por e-mail
Productos combinables
NUEVO
no hay datos disponibles
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
FO cable
Description of the cable
Singlemode
Version
Core structure
9 / 125 µm
Technical characteristics
Cable diameter
9.5 mm
Minimum bending radius
15x Cable diameter (repeated bending)
10x Cable diameter (singular bending)
Material properties
Material (cable)
PVC
Commercial data
Packaging size
1
Net weight
1 g
Net weight
85 g/m
Country of origin
Germany
European customs tariff number
85447000
eCl@ss
27061803 Fiber optic cable
ETIM
EC000034
UNSPSC 24.0
26121607
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Cerrar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar