Productos combinables
Productos combinables NEW
Part Number: 33 10 604 0002 000
FO Cable,MM, 4-chanel,4G50,FRNC,ø8,2
FO Cable,MM, 4-chanel,4G50,FRNC,ø8,2

Imagem somente para efeito ilustrativo. Favor observar a descrição do produto.

Resumen de caracterísiticas
FO cable
Multimode
50 / 125 µm
FRNC (LSZH)
Notes
Comparar
Part Number: 33 10 604 0002 000
FO Cable,MM, 4-chanel,4G50,FRNC,ø8,2
Notes
Comparar
All functionalities, price and availability after sign in.
Add to Wishlist
Productos combinables NEW
Detalhes do produto
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable FO cable
  • Description of the cable Multimode
Version
  • Core structure 50 / 125 µm
Technical characteristics
  • Cable diameter 8.2 mm
  • Minimum bending radius
    13x Cable diameter (repeated bending)
    10x Cable diameter (singular bending)
Material properties
  • Material (cable) FRNC (LSZH)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Net weight ‌ 66 g/m
  • Country of origin Germany
  • European customs tariff number 85447000
  • GTIN 5713140801646
  • eCl@ss 27061803 Fiber optic cable
  • ETIM EC000034
  • UNSPSC 24.0 26121607
Documentación
Declaración de producto

Mostrar informação

Configuración de descarga

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar