Matching Products
Matching Products NUEVO
Accessories
1
Device side / Panel feed through
129
Número de parte: 33 48 014 7822 150
ix Ind. - DB RJ45 Cat.6A FRNC blue 15m
ix Ind. - DB RJ45 Cat.6A FRNC blue 15m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Conjuntos de cable
Preensamblado por ambos lados
Cable de cobre (redondo)
Longitud de cable: 15 m
Notes
Compare
Número de parte: 33 48 014 7822 150
ix Ind. - DB RJ45 Cat.6A FRNC blue 15m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Accessories
1
Device side / Panel feed through
129
Detalles del producto
Identification
  • Category System cabling
  • Series
    HARTING ix Industrial®
    RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING ix Industrial® Type A
  • Connector 2 RJ45
  • Type of cable Copper cable (round)
Version
  • Cable length 15 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Termination method IDC insulation displacement termination
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -20 ... +60 °C
Material properties
  • Material (cable) FRNC (LSZH)
  • Colour (cable) Blue
Specifications and approvals
  • Specifications
    IEC 61076-3-124
    IEC 60332-1 Flame retardancy
    IEC 60754-2 Halogen freeness
    IEC 61034 Smoke density
Commercial data
  • Packaging size 1
  • Net weight 606.25 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140367494
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
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
Instructions
Assembly instructions

Mostrar información

Download Settings

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare