Matching Products
Matching Products NUEVO
Número de parte: 15 39 048 0603 000
har-flex Board IDC 48p strain relief
har-flex Board IDC 48p strain relief

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Protección contra tirones
Polímero de cristal líquido (LCP)
Negro
Notes
Compare
This product is available upon request. Please contact your local distribution partner.
Número de parte: 15 39 048 0603 000
har-flex Board IDC 48p strain relief
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Detalles del producto
Identification
  • Category Accessories
  • Series har-flex®
  • Identification Board IDC
  • Type of accessory Strain relief
Version
  • Number of contacts 48
Technical characteristics
  • Limiting temperature -55 ... +125 °C
  • Withdrawal force > 20 N
Material properties
  • Material (accessories) Liquid crystal polymer (LCP)
  • Colour (accessories) Black
  • Material flammability class acc. to UL 94 V-0
Commercial data
  • Packaging size 600
  • Country of origin China
  • GTIN 5713140569645
  • eCl@ss 27440292 Connector component (accessories)
  • UNSPSC 24.0 39121400