myHARTING Login
Konfiguraattorit
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Device side / Panel feed through
2
no data available
eShop
...
Miscellaneous
Customised solutions
21 35 525 2564 009
Osanumero: 21 35 525 2564 009
M12 A-cod 5-pol st/st f/f PVC Dnet 0.9m
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.9 m
Notes
Compare
Osanumero: 21 35 525 2564 009
M12 A-cod 5-pol st/st f/f PVC Dnet 0.9m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Device side / Panel feed through
2
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 A-coding
Female Straight
Connector 2
M12 A-coding
Female Straight
Type of cable
Copper cable (round)
Features
Colour coding: blue/white (AWG 24) and black/red (AWG 22)
Version
Cable length
0.9 m
Number of cores
5
Core structure
1x 2x AWG 22/19
1x 2x AWG 24/19
Shielding
Fully shielded, 360° shielding contact
Coding
A-coding
Technical characteristics
Transmission characteristics
DeviceNet
Cable diameter
6.9 mm ± 0.3 mm
Impedance
120 Ω
Conductor resistance @ 20 °C
≤85 Ω/km AWG 24
≤54 Ω/km AWG 22
≤9.75 Ω/km Shielding
Material properties
Material (shielding)
Aluminium
Material (cable)
PVC
Colour (cable)
Grey
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
non EU product
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Commercial data
Packaging size
1
Net weight
60 g
Country of origin
Mexico
GTIN
5713140247239
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599
UNSPSC 24.0
26121600
Downloads
Download Package
Documentation
Data Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Tšekki)
PDF (Tanska)
PDF (Englanti)
PDF (Espanja)
PDF (Saksa)
PDF (Ranska)
PDF (Unkari)
PDF (Italia)
PDF (Japani)
PDF (Hollanti)
PDF (Korea)
PDF (Puola)
PDF (Romania)
PDF (Ruotsi)
PDF (Venäjä)
PDF (Turkki)
PDF (Perint. kiina)
PDF (Kiina)
PDF
CGM
DXF
Lataa
Näytä tiedot
Piilota tiedot
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Product Declaration
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Englanti)
Lataa
Näytä tiedot
Piilota tiedot
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Further Documents
Asset Administration Shell
Näytä tiedot
Piilota tiedot
Download Settings
AAS
Lataa
Näytä tiedot
Piilota tiedot
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare