Han® S
Podkategorie
Filters
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      52
    • Hood
      22
    • Screw mounted housing
      26
  • Locking type
    Select a value Reset filter
    • Single locking lever
      103
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20 unmated condition
      3
    • IP20 unmated condition (1500 V DC; 1000 V AC)
      69
    • IP40 mated condition
      72
    • IP67 / IP69K mated condition
      44
    • IP67 unmated condition & cover closed
      44
  • Series
    Select a value Reset filter
    • Han® S
      155
  • Material (hood/housing)
    Select a value Reset filter
    • Polyamide (PA)
      100
  • Specification
    Select a value Reset filter
    • Pre-assembled on both sides
      13
    • Pre-assembled on one side
      3
163 products (of 163)
1/6
Porovnejte
0
Seřazeno podle
Filters
0