Han® INOX
Filters
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      11
    • Cable to cable housing
      2
    • Hood
      16
    • Screw mounted housing
      1
    • Surface mounted housing
      2
  • Locking type
    Select a value Reset filter
    • Double locking lever
      9
    • Single locking lever
      23
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP44
      12
    • IP65
      20
    • IP65 With seal screw
      12
    • IP66 With seal screw
      12
    • IP67 With seal screw
      12
  • Size
    Select a value Reset filter
    • 10 B
      11
    • 16 B
      3
    • 24 B
      3
    • 3 A
      12
    • 6 B
      3
  • Cable entry
    Select a value Reset filter
    • 1x M20
      9
    • 1x M25
      3
    • 1x M32
      9
  • Version
    Select a value Reset filter
    • Side entry
      11
    • Top entry
      10
32 products (of 32)
1/2
Compare
0
Sort by
Filters
0